Factory Automation

Energy Saving Supporting DevicesEMU4-LM   Specifications

Basic Specification

Category
Group
Model
Use
Model name
Ratings
Power interruption backup  
Set value
Logging data
System log data
Timer operation
Clock accuracy
Output data storage media *1
Compatible model
Compatible standard
Usage environment Operating temperature
Operating humidity
Storage temperature
Altitude
Weight
External dimensions (unit: mm)
Parts sold separately
Consumables sold separately
Logging Specification Logging mode Automatic update
Date/time designation
Logging data type Detailed data
1-Hour data
Number of logging elements Detailed data
1-Hour data
System log data
Logging data and system log data output format
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorLight
EcoMonitorPlus
Logging Unit
6.4V DC (supplied from energy measuring unit)
Total power interruption backup time of the battery (EMU4-BT) is one year (ave. daily temp. of 35℃ or lower). It is recommended to replace the battery every three years.
Saved in non-volatile memory
* Data will not be lost even if power outage occurs.
Saved in volatile memory
* Data will be lost if power outage occurs when the battery voltage is low (BAT.LED is lit).
Timer operation continues by using the battery in the event of power outage.
* Timer operation stops if the battery voltage is low (BAT.LED is lit) when power outage occurs.
 After power is recovered, timer operation starts from 2013/01/01 00:00:00.
1 min/month
SD memory card (SD, SDHC)
Energy measuring unit (EcoMonitorLight)
Model: EMU4-BD1-MB, EMU4-HD1-MB
Energy measuring unit (EcoMonitorPlus)
Model: EMU4-BM1-MB, EMU4-HM1-MB, EMU4-LG1-MB, EMU4-CNT-MB, EMU4-VA2, EMU4-A2, EMU4-AX4, EMU4-PX4
EMC: EN-61326-1: 2013
-5℃ to +55℃ (ave. daily temp. of +35℃ or lower)
30% to 85%RH (no condensation)
-10℃ to +60℃ (ave. daily temp. of +35℃ or lower)
2,000m or lower
0.1 kg (Wight of logging unit only)
25 (W) x 90 (H) x 60 (D) (excluding protruding parts)
SD memory card (EMU4-SD2GB)*1*2
Battery (EMU4-BT)*2
Automatic overwrite/update
Automatic start/stop according to start time setting
Measurement data is saved according to set "Detailed Data Logging Cycle" (1 sec, 1 min, 5 min, 10 min, 15 min, 30 min).
* Output as a detailed data file
Measurement data is saved in 1-hour cycles.
* Output as 1-hour and 1-day data files.
Detailed data logging cycle of 1 sec → Maximum of 4 elements
Detailed data logging cycle of other than 1 sec → Maximum of 10 elements
Maximum of 10 elements
3,600 records
CSV format (ASCII code)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1: Use Mitsubishi SD memory card (EMU4-SD2GB). If an SD memory card other than above is used, data in the SD memory card may become damaged or problems such as a system shutdown may occur. Regarding the use of commercially available SD memory cards, access our FA website. Note that the customer is responsible for verifying safe use of those SD memory cards.

*2: To purchase parts and consumables that are sold separately, contact the dealer from which the product was purchased.